Pakistan - English

Philips CoreLine Downlight gen5, 14.9 W, D150 mm, 1000 lm, 3000 K, DALI, UGR19, Facetted reflector, IP20, ELB3h

DN142B 10S/830 PSD-E UGR19 ELB3

Product Description

D150 mm, Polycarbonate, White, Pure white (RAL9010), Power supply unit with DALI interface external, 1000 lm, 14.9 W, 109 lm/W, 3000 K, (0.435,0.405) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Emergency lighting 3 hours duration basic version

Order code: 910505103604
Full order code: 872016910904900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product