Pakistan - English

Philips SmartBright T5 Batten G2

BN098 G2 Batten with higher lifetime up to 20000hrs. Good light quality with substantial energy and maintenance savings.

Products

BN098 G2 LED5/WW L300 100-240V
BN098 G2 LED5/WW L300 100-240V
911401814784
BN098 G2 LED5/NW L300 100-240V
BN098 G2 LED5/NW L300 100-240V
911401814884
BN098 G2 LED5/CW L300 100-240V
BN098 G2 LED5/CW L300 100-240V
911401814984
BN098 G2 LED9/WW L600 100-240V
BN098 G2 LED9/WW L600 100-240V
911401815084
BN098 G2 LED9/NW L600 100-240V
BN098 G2 LED9/NW L600 100-240V
911401815184
BN098 G2 LED9/CW L600 100-240V
BN098 G2 LED9/CW L600 100-240V
911401815284
BN098 G2 LED14/WW L900 100-240V
BN098 G2 LED14/WW L900 100-240V
911401815384
BN098 G2 LED14/NW L900 100-240V
BN098 G2 LED14/NW L900 100-240V
911401815484

Product family information

Description

BN098 G2 Batten with solid and slim polycarbonate housing, can applied in the narrow grooves. With 3 CCTs and 4 different sizes and lumen packages for flexible combinations.

Benefits

  • Lifetime L70B50 up to 20000hrs

  • Uniformity light, higher brightness with lower power consumption

Features

  • CRI>80; 100 lm/w, luminous flux up to 1800lm

  • Batten connection L1200 up to 8pcs, L900 up to 10pcs, L600/L300 up to 12pcs

Applications

  • Residential
  • Office
  • Hospitality

Downloads