Products
BN131C LED SWT/SCCT L600 PSU Slim
911401801384
BN131C LED SWT/SCCT L1200 PSU Slim
911401801484
2 items
Product family information
Description
New Philips Dual Select batten offers exceptional value. It is Perfect for your everyday lighting installations. Available in 2 standard sizes, it has option of 3 CCT selection and 2 Lumen output selection to provide flexibility to customer and reduce customer stocking requirements.
Benefits
Tri-CCT, Dual wattage selectable
50K hours life
Features
Selectable dual power output to suit multiple application environments.
3 selectable colour temperatures to suit specific customer need