Pakistan - English

Philips Ledinaire Batten, 20 W, L1200 mm, 1900 lm, 3000 K, Opal, IP20, TW1-ready

BN021C LED19S/830 L1200

Product Description

L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 1900 lm, 20 W, 95 lm/W, 3000 K, 0.43, 0.40, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401842482
Full order code: 871951452791199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product