Pakistan - English

Philips Ledinaire Batten, 10 W, L600 mm, 1050 lm, 1050 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED10S/840 L600

Product Description

L600 mm, Polycarbonate, White, Power supply unit (On/Off), 1050 lm, 1050 lm, 10 W, 105 lm/W, 4000 K, 0.38, 0.38, SDCM≤5, Very wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Plug-in connector 2-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401841982
Full order code: 871951452786799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product