Philips Ledinaire Batten, 20 W, L1200 mm, 2000 lm, 4000 K, Opal, IP20, TW1-ready
BN021C LED20S/840 L1200 CFW
Product Description
L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 2000 lm, 20 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Mains outlet socket double, 2 pieces
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Value
- Warranty period 5 years