Pakistan - English

Philips Ledinaire Batten, 10 W, 1000 lm, 4000 K, Opal, IP20, TW1-ready

BN021C LED10S/840 L600 CFW

Product Description

Polycarbonate, White, Power supply unit (On/Off), 1000 lm, 10 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤5, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Mains outlet socket double, 2 pieces

Order code: 911401805787
Full order code: 872016975103399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product