Philips Ledinaire batten BN045C, 65 W, L1800 mm, 7800 lm, 4000 K, IP20, TW1-ready
BN045C 78S/840 PSU L1800
Product Description
L1800 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 7800 lm, 65 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 120°, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Lighting Technology LED
- Value ladder Value
- Warranty period 5 years