Pakistan - English

Philips Ledinaire batten BN045C, 36 W, L1800 mm, 4300 lm, 4000 K, IP20, TW1-ready

BN045C 43S/840 PSU L1800

Product Description

L1800 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 4300 lm, 36 W, 119 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 120°, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401806785
Full order code: 871951496362799

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product