Pakistan - English

Philips FastSet

When light really matters

Products

Product family information

Description

Philips FastSet SM150C is a batten family mainly for school lighting application where surface mounted or suspended applications are required. It provides 600mm/1200mm/1500mm length options with IP40 protection (front side). It offers max 130lm/w system efficacy which helps better energy saving for schools as well.

Benefits

  • Better energy saving with high lm/w

  • Hassel free for future front side cleaning

Features

  • High system efficacy with max: 130lm/w

  • IP40 for front side ingress protection

Applications

  • Schools
  • Indoor corridors

Downloads