Pakistan - English

Philips Coreline Slim Batten

The new Coreline slim batten is slim design and come in 3 sizes and 2 CCT choices based on specific customer needs.

Products

BN126C LED22S/840 PSU L600
BN126C LED22S/840 PSU L600
911401898780
BN126C LED22S/865 PSU L600
BN126C LED22S/865 PSU L600
911401898880
BN126C LED41S/840 PSU L1200
BN126C LED41S/840 PSU L1200
911401898980
BN126C LED41S/865 PSU L1200
BN126C LED41S/865 PSU L1200
911401899080
BN126C LED60S/840 PSU L1500
BN126C LED60S/840 PSU L1500
911401899180
BN126C LED60S/865 PSU L1500
BN126C LED60S/865 PSU L1500
911401899280

Product family information

Description

The new Philips Coreline slim batten offers exceptional value. It is Perfect for your everyday lighting installations. Available in 3 standard sizes, and 2 CCTs to provide flexibility to customer.

Benefits

  • Slim and Robust design

  • 50K Hours Life L70B50

Features

  • Energy efficient with long service life. (50 000 hours - L70)

  • 5 Years Warranty

Applications

  • Offices
  • Residential
  • Parking Garages

Downloads