Pakistan - English

Philips CoreLine Batten, All-in, 37 W, 25 W, L1500, 3500 lm, 5200 lm, 3000 K, 4000 K, Opal, IP20/40, EL-ready

BN126C LED35S_52S/830_40 PSU L1500

Product Description

L1500, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, All-in, Multi Lumen, 3500 lm, 5200 lm, 37 W, 25 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401850687
Full order code: 872016976841399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product