Pakistan - English

Philips CoreLine Batten, All-in, 17 W, 10.8 W, L600, 1500 lm, 2400 lm, 3000 K, 4000 K, Opal, IP20/40

BN126C LED15S_24S/830_40 PSU L600

Product Description

L600, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, All-in, Multi Lumen, 1500 lm, 2400 lm, 17 W, 10.8 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401850487
Full order code: 872016976839099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product