Pakistan - English

Philips CoreLine Batten, 49 W, L1800 mm, 6000 lm, 3000 K, Opal, IP20, TW1-ready

BN126C LED60S/830 PSU L1800

Product Description

L1800 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 6000 lm, 49 W, 120 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401835084
Full order code: 871951494889199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product