Philips CoreLine Batten, 49 W, L1800 mm, 6400 lm, 4000 K, Opal, IP20, TW1-ready
BN126C LED64S/840 PSU L1800
Product Description
L1800 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 6400 lm, 49 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years