Philips CoreLine Batten, 48 W, 19 W, L1200 mm, 2500 lm, 4100 lm, 6400 lm, 4000 K, Opal, IP20, TW1-ready
BN126C LED25_41_64S/840 PSU L1200
Product Description
L1200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Lumen, 2500 lm, 4100 lm, 6400 lm, 48 W, 19 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years