Philips CoreLine Batten, 44 W, L1500 mm, 5200 lm, 4000 K, Wireless, Interact Ready, Opal, IP20, TW1-ready
BN126C LED52S/840 WIA L1500
Product Description
L1500 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 5200 lm, 44 W, 118 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)