Philips CoreLine Batten, 64 W, L1500 mm, 7400 lm, 3000 K, Wireless, Interact Ready, Opal, IP20, TW1-ready
BN126C LED74S/830 WIA L1500
Product Description
L1500 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 7400 lm, 64 W, 116 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)