Philips CoreLine Batten, 54 W, L1200 mm, 6400 lm, 4000 K, Wireless, Interact Ready, Opal, IP20, TW1-ready

BN126C LED64S/840 WIA L1200

Product Description

L1200 mm, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 6400 lm, 54 W, 119 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 910505103372
Full order code: 872016910022000

Downloads