Pakistan - English

Signify myCreation Accent Recessed D65

Accent Recessed D65 - To spotlight what truly matters

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

The Accent Recessed D65 is a highly energy-efficient downlight available in both fixed and adjustable variations. It provides a wide range of beam angles and color temperatures, making it highly versatile, and comes with different cutout sizes, making it perfectly fit for renovation projects. The spot also offers a variety of housing and ring colors that can be mixed and matched, making it suitable for fashion retail, hospitality, and residential applications. The Accent Recessed D65 is part of the Accent D65 family and features a 3D-printed housing crafted from at least 65% recycled or bio-circular materials and a heatsink from 85% recycled aluminum. Its circular design makes it upgradable, reusable, serviceable, and recyclable, making it a sustainable lighting solution.

Benefits

  • Circular design

  • Fulfils all accent lighting needs

Features

  • Available in Fixed and Adjustable version

  • Rich pallet of housing colors

Applications

  • Fashion Retail
  • Retail
  • Hospitality
  • Offices

Downloads