Pakistan - English

Philips Semi-deep Recessed Family, 7 W, 650 lm, 3000 K, Metallic grey

RS280 G2 RC Rd D75 7W 30K 24D

Product Description

Plastic, Metallic grey, 650 lm, 7 W, 92 lm/W, 3000 K, (0.4359, 0.3963) 5SDCM, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class II, Flying leads/wires

Order code: 929004119610
Full order code: 694197061744400

Specifications

  • Light source replaceable
    No
  • Driver included
    Yes
  • Warranty period
    1 years

Downloads

Family

Product