Ledinaire Clear Accent, Fixed, 6 W, D68 mm, 500 lm, 2700 K, CRI>80, Phase-cut dim, Beam angle 36°, White, IP20

RS060B G2 LDNR LED5-36/827 PSR II WH

Product Description

Fixed, D68 mm, Metal–Plastic, White, Power supply unit regulating, 500 lm, 6 W, 83 lm/W, 2700 K, (IECF2700K, 0.463, 0.42) <5SDCM, CRI>80, Beam angle 36°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, AC power connector C13

Order code: 929002669632
Full order code: 871951433117400

Downloads