Philips Ledinaire Clear Accent, Fixed, 6 W, D68 mm, 550 lm, 4000 K, CRI>80, Phase-cut dim, Beam angle 36°, White, IP20
RS060B G2 LDNR LED5-36/840 WH TW
Product Description
Fixed, D68 mm, Metal–Plastic, White, Power supply unit regulating, 550 lm, 6 W, 91 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, CRI>80, Beam angle 36°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, AC power connector C13