Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
62 | 330 | 3000 | 5.3 | 16 | |||
67 | 355 | 4000 | 5.3 | 16 | |||
73 | 475 | 2700 | 6.5 | 16 | |||
78 | 510 | 3000 | 6.5 | 16 | |||
83 | 540 | 4000 | 6.5 | 16 | |||
85 | 500 | 2700 | 5.9 | 16 | |||
90 | 530 | 3000 | 5.9 | 16 | |||
93 | 550 | 4000 | 5.9 | 16 |
Product family information
Description
Ever-changing yet dependable, the moon reflects the very essence of hospitality lighting, which is adaptable, elegant, and always in tune with its surroundings. GreenSpace Flex Luna is designed to evoke a unique sensation. Like the moon, Luna does not overpower but enhances its surroundings, casting a glow that feels both intimate and grand. It is not just a light. It is an intimate experience.
Benefits
Sustainable, more light with less energy consumption, up to 120lm/W.
Silent brilliance with superior visual comfort.
Features
Leading lm/W, up to 120lm/W on luminaire level.
40° cut off angle and UGR19 for major variants.