Pakistan - English

Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 7.1 W, 790 lm, 3000 K, CRI>90, Wireless, Interact Ready

SA332C 8S/PW930 WIA HNB BK482

Product Description

surface mounted, Polycarbonate, Black, Wireless driver Interact System ready, 790 lm, 7.1 W, 111 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104958
Full order code: 872016983847500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product