Pakistan - English

Philips GreenSpace Evo Mini Cylinder, surface mounted, 3D printed, 10.3 W, 1355 lm, 3000 K, CRI>90, DALI, Interact Ready

SA332C 12S/PW930 DIA HWB WH481

Product Description

surface mounted, Polycarbonate, White, Dali dimming Interact System ready, 1355 lm, 10.3 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505104957
Full order code: 872016983846800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product