Philips GreenSpace Accent Fixed Gen2, Recessed, 20 W, D150 mm, 2600 lm, Frost, 5000 K, CRI>90, Wireless, Interact Ready, Medium beam, Aluminized, White, IP20
RS350B 27S/FR WIA-E MB FG WH
Product Description
Recessed, D150 mm, Aluminium, White, Single layer powder coating, Recessed, Wireless driver Interact System ready external, 2600 lm, 20 W, 130 lm/W, Frost, 5000 K, (0.343, 0.331) SDCM <3, CRI>90, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years