Philips GreenSpace Accent Fixed Gen2, Recessed, 19.6 W, C/O D150 mm, 2800 lm, 4000 K, Wide beam, PerfectAccent reflector, White, IP20
RS350B 27S/840 PSU-E WB WH
Product Description
Recessed, C/O D150 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 2800 lm, 19.6 W, 143 lm/W, 4000 K, (0.382, 0.380) SDCM <2, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years