Pakistan - English

Philips GreenSpace Accent Fixed Gen2, Recessed, 19.6 W, C/O D150 mm, 2600 lm, 2700 K, Very wide beam, PerfectAccent reflector, Black, IP20

RS350B 27S/827 PSU-E VWB BK

Product Description

Recessed, C/O D150 mm, Aluminium, Black, Single layer powder coating, Power supply unit external (On/Off), 2600 lm, 19.6 W, 133 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Very wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102740
Full order code: 872016958798400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product