Pakistan - English

Philips Flex Cove - Neon Indoor

FlexCove Neon Indoor: create beautiful coving with flexible, tunable and dot free LED strip lighting

Products

Product Compare
28
295
2700
41
Not applicable
28
295
3000
41
Not applicable
28
295
4000
41
Not applicable
30
480
2700
67
Not applicable
30
480
3000
67
Not applicable
30
480
4000
67
Not applicable
31.5
315
2700
44
Not applicable
31.5
315
3000
44
Not applicable

Product family information

Description

Philips FlexCove Neon Indoor is a NEW offer in additional to our popular LED cove lighting. This comprehensive new family of flexible strip lights are designed to follow straight lines or curves to create beautiful ambiances that highlight architectural details in mono white, tunable white or colored light. These customizable cove lighting strips also promise superb lighting uniformity within small light mixing distances and limited installation spaces, color consistency and easy installation. All with a long lifetime that promises less lumen decay or color shifts. So with FlexCove Neon Indoor, you can flex your accent lighting to suit the requirements of any project - beautifully.

Benefits

  • A long lifetime of quality and reliability

  • Excellent color render performance with color consistency between rolls.

Features

  • Complete product family including two bending directions and multiple product dimension.

  • Flexible design for straight lines or curves

Applications

  • Retail
  • Offices
  • Hospitality

Downloads