Pakistan - English

Philips EcoAccent RC271B

EcoAccent - Enhance the Retail Experience

Products

Product family information

Description

EcoAccent is the LED solution for shop lighting targeting energy savings. With a system efficacy of 95 lm/W in average, delivers more than 40% energy efficient compared to CDM solution. EcoAccent helps save energy and at the same time provides excellent lighting for retail environment thus enhancing the retail experience. The option of different light distribution for Accent light and varity of lumen packs and colour temperatures makes it an ideal solution for retail lighting.

Benefits

  • Plenty of choices in form factor, lumen output and optics

  • Energy saving: more than 40% energy efficient compared to CDM solution

Features

  • System efficacy up to 95 lm/W

  • CRI 80

Applications

  • Office
  • Shop
  • Hospitality
  • Healthcare
  • Industrial
  • Public indoor space

Warning & Safety

  • To be used in Indoor Environment only

Downloads