Philips Deep Recessed Spotlight, 46 W, 4000 lm, 3000 K, High-gloss mirror, Dark gray
RS350 G2 RC Sq L100 2*23W 30K 36D 2H
Product Description
Aluminum die-cast, Dark gray, Power supply unit, 4000 lm, 46 W, 87 lm/W, 3000 K, (0.4357, 0.4017) <5SDCM, High-gloss mirror, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 15,000
- Warranty period 1 years