Pakistan - English

Philips Deep Recessed Spotlight, 15 W, 1600 lm, 4000 K, High-gloss mirror, Dark gray

RS350 G2 RC Rd D100 15W 40K 36D 1H

Product Description

Aluminum die-cast, Dark gray, Power supply unit, 1600 lm, 15 W, 106 lm/W, 4000 K, (0.3779, 0.3683) <5SDCM, High-gloss mirror, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929004099510
Full order code: 694197061299900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    15,000
  • Warranty period
    1 years

Downloads

Family

Product