Philips Deep Recessed Spotlight, 15 W, 1600 lm, 4000 K, High-gloss mirror, Dark gray
RS350 G2 RC Rd D100 15W 40K 24D 1H
Product Description
Aluminum die-cast, Dark gray, Power supply unit, 1600 lm, 15 W, 106 lm/W, 4000 K, (0.3779, 0.3683) <5SDCM, High-gloss mirror, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 15,000
- Warranty period 1 years