Philips Deep Recessed Spotlight, 15 W, 1500 lm, 3000 K, High-gloss mirror, Dark gray
RS350 G2 RC Rd D100 15W 30K 36D 1H
Product Description
Aluminum die-cast, Dark gray, Power supply unit, 1500 lm, 15 W, 100 lm/W, 3000 K, (0.4357, 0.4017) <5SDCM, High-gloss mirror, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Nominal lifetime 25,000 hour(s)
- Switching Cycle 15,000
- Warranty period 1 years