Pakistan - English

Philips Deep Recessed Spotlight, 11 W, 900 lm, 2700 K, High-gloss mirror, Dark gray

RS350 G2 RC Rd D75 11W 27K 15D 1H

Product Description

Aluminum die-cast, Dark gray, Power supply unit, 900 lm, 11 W, 81 lm/W, 2700 K, (0.4620, 0.4074) <5SDCM, High-gloss mirror, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929004098710
Full order code: 694197061285200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    15,000
  • Warranty period
    1 years

Downloads

Family

Product