Pakistan - English

Philips Deep Recessed Spotlight, 11 W, 950 lm, 2700 K, Dark gray

RS350 G2 RC Rd D75 11W 27K 36D 1H

Product Description

Aluminum die-cast, Dark gray, 950 lm, 11 W, 86 lm/W, 2700 K, IP20 | Finger-protected, Safety class II

Order code: 929003343810
Full order code: 694197060377500

Specifications

  • Light source replaceable
    No
  • Light source engine type
    LED
  • Switching Cycle
    15,000
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads

Family

Product