Pakistan - English

Philips Deep Recessed Spotlight, 11 W, 1060 lm, 3500 K, Dark gray

RS350 G2 RC Rd D75 11W 35K 50D 1H

Product Description

Aluminum die-cast, Dark gray, 1060 lm, 11 W, 96 lm/W, 3500 K, IP20 | Finger-protected, Safety class II

Order code: 929003341310
Full order code: 694197060383600

Specifications

  • Light source replaceable
    No
  • Nominal lifetime
    25,000 hour(s)
  • Light source engine type
    LED
  • Switching Cycle
    15,000
  • Warranty period
    1 years

Downloads

Family

Product