Philips Deep Recessed Spotlight, 11 W, 950 lm, 2700 K, Dark gray
RS350 G2 RC Rd D75 11W 27K 24D 1H
Product Description
Aluminum die-cast, Dark gray, 950 lm, 11 W, 86 lm/W, 2700 K, IP20 | Finger-protected, Safety class II
Specifications
- Light source replaceable No
- Light source engine type LED
- Switching Cycle 15,000
- Warranty period 1 years