Pakistan - English

Philips Deep Recessed Spotlight, 9 W, 700 lm, 2700 K, Dark gray

RS350 G2 RC Rd D75 9W 27K 24D 1H

Product Description

Aluminum die-cast, Dark gray, 700 lm, 9 W, 77 lm/W, 2700 K, IP20 | Finger-protected, Safety class II

Order code: 929003340610
Full order code: 694197060365200

Specifications

  • Light source replaceable
    No
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads

Family

Product