Pakistan - English

Philips Deep Recessed Spotlight, 7 W, 540 lm, 3000 K, Beam angle 24°, White

RS350 G2 SF Rd D80 7W 30K 24D 1H

Product Description

Aluminum die-cast, White, Power supply unit (On/Off), 540 lm, 7 W, 77 lm/W, 3000 K, ((, 0.4369,, 0.404)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003224210
Full order code: 694783048505500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    62 units
  • Driver included
    Yes
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Warranty period
    1 years

Downloads

Family

Product