Pakistan - English

Philips Deep Recessed Spotlight, 2000 lm, 3000 K, Beam angle 24°, Gray

RS350 G2 RC Sq L75 2*11W 30K 24D 2H

Product Description

Aluminum die-cast, Gray, Power supply unit (On/Off), 2000 lm, 90 lm/W, 3000 K, ((, 0.4341,, 0.3993)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003223410
Full order code: 694783048489800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads

Family

Product