Philips Deep Recessed Spotlight, 9 W, 800 lm, 4000 K, Beam angle 24°, White
RS350 G2 SF Sq L100 9W 40K 24D 1H
Product Description
Aluminum die-cast, White, Power supply unit (On/Off), 800 lm, 9 W, 88 lm/W, 4000 K, ((, 0.3804,, 0.3767)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Specifications
- Light source replaceable No
- Number of gear units 26 units
- Driver included Yes
- Switching Cycle 15,000
- Lighting Technology LED
- Warranty period 1 years