Pakistan - English

Philips Deep Recessed Spotlight, 9 W, 800 lm, 4000 K, Beam angle 24°, White

RS350 G2 SF Rd D100 9W 40K 24D 1H

Product Description

Aluminum die-cast, White, Power supply unit (On/Off), 800 lm, 9 W, 88 lm/W, 4000 K, ((, 0.3804,, 0.3767)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929003220610
Full order code: 692234195872400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    18 units
  • Driver included
    Yes
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads

Family

Product