Pakistan - English

Philips Deep Recessed Spotlight, 4300 lm, 4000 K, Beam angle 24°, Grey

RS350 G2 RC Sq L100 *2 40K 24D 2H

Product Description

Aluminum die-cast, Grey, 4300 lm, 113 lm/W, 4000 K, ((, 0.3732,, 0.3641)) 5SDCM, Beam angle 24°, Clear, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Flying leads/wires

Order code: 929003219410
Full order code: 692234195848900

Specifications

  • Light source replaceable
    No
  • Driver included
    No
  • Switching Cycle
    15,000
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    1 years

Downloads

Family

Product