Pakistan - English

Philips UVB Broadband TL

UVB Broadband TL – excellent general purpose UVB TL lamps

Products

TL 100W/12 SLV/10
928034901230

Product family information

Description

The UVB Broadband TL lamps emit radiation in the ‘B’ bandwidth of the UV spectrum (290 to 315 nm) . This make these lamps suitable for various applications such as photo-therapy, agriculture & curing

Benefits

  • Photo-sensitizing agent

Features

  • Emission range from 290-320 nm. Peak at 302 nm

Applications

  • Agriculture
  • Photo-therapy
  • Curing

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Photobiological Safety – IEC 62471 - Risk Group 3. WARNING - UV is emitted from these products.

Downloads