Pakistan - English

Philips UV-B Narrowband PL-L/PL-S

UVB PL-L/PL-S - Efficient & compact UVB NB lamps

Products

Product Compare
8.6
-
-
-
G23
36
-
-
-
2G11
36
-
-
-
2G11
8.0
-
-
-
2G7

Product family information

Description

Philips offers highly reliable PL-L & PL-S lamps with narrow waveband of between 305 and 315 nm which peaks at 311 nm. This makes these lamps suitable for various applications such as phototherapy, agriculture & curing.

Benefits

  • High efficiency - generating high UVB narrowband power in relation to incoming power

  • Shorter period of exposure and less erythemal radiation than conventional UVB lamps

Features

  • Emission peak at 311 nm

  • Narrowband

Applications

  • Agriculture
  • Phototherapy
  • Curing

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Photobiological safety – IEC 62471 - Risk Group 3. WARNING - UV emitted from these products.

Downloads