Pakistan - English

Philips UVA TL

UVA TL – high quality multipurpose UVA lamps

Products

F71T12 UVA 100W
928004320930

Product family information

Description

Philips offers highly quality TL lamps emitting UV-A in a spectral distribution wavelength of between 315 to 380 nm. This makes these lamps suitable for various applications such as phototherapy, curing & Photocatalytic oxidation

Benefits

  • Optimal spectrum for various applications

Features

  • Emission peak at 350 nm

Applications

  • Phototherapy
  • Curing
  • Photocatalytic Oxidation

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take them to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • Photobiological safety – IEC 62471 - Risk Group 2. CAUTION – UV Emitted from these products.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UVA TL en_AA pdf 275.8 kB

Visuals

Family-Photographs-UVA TL
Multiple assets