Pakistan - English

Philips Blue (/52) - PL-L, PL-S

Blue PL-L, PL-S – multipurpose blue light spectrum compact lamps

Products

Product family information

Description

By emitting light almost entirely within the 400 to 500 nm bandwidth and peaking at. 450 nm, Philips PL-L/PL-S color 52 lamps have no radiation from the short wave UVB. waveband. They are therefore suitable to be used in systems for applications such as Agriculture and Neonatal Jaundice Phototherapy

Benefits

  • Optimal spectrum for various applications

Features

  • Emission peak at 450 nm

Applications

  • Phototherapy
  • Agriculture

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take them to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads