Pakistan - English

Philips Flexo Print

Flexo print TL – high efficiency in reprographics and photopolymerization

Products

TL-K 40W UVA-1
928004101029
TL 100W/10-R UV-A
928006901029
TL 140W/03
928012700303

Product family information

Description

Flexo print TL lamps emit almost all of their light (99.9%) in the useful UVA and visible blue wavebands – between 350 and 400 nm – and have peak intensity at 370 nm (except for the /03 version). This makes them ideal for flexo printing equipment and photopolymerization processes. In addition, the ‘R’ lamps in the family have an internal 200-degree reflector to further optimize the lamp’s overall efficiency.

Benefits

  • Best match with photo sensitizers

  • Highest output on irradiated area

Features

  • Emit radiation in the range 380-480 nm with a maximum at 370 nm

  • Internal reflector

Applications

  • Flexoprint reprograhic equipment, Diazo copying machines

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads